chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TL50COAOSIQ | TURCK - Your Global Automation Partner
LED signal light Compact signal tower
TL50COAOSIQ
Order ID no. 3809872
home
Home
Loading...
Technical Data
Downloads
Acoustic signal
Continuous tone with adjustable intensity
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-20
Cascadable
No
Connector type
M12 x 1
Design
Cylinder, threaded
Dimensions
46,2 mm
Dimmable
No
Electrical connection
Connector
Function
Tower light
Housing diameter (mm)
⌀ 50 mm
Housing material
Plastic
Housing quality
ABS
Light type
Orange
Protection class
IP67
Volume (dB)
95 dB
In Stock
Price Group
F3
List Price
€ 241,72
Item Total
€ 241,72
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
TL50COAOSIQ
Contact Support