chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
ABR72L16-WSE2 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Barcode Reader — Scanner Barcode Reader — Scanner
ABR72L16-WSE2
Order ID no. 3808840
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Design
Rectangular
Dimensions
54 mm x 43 mm x 75 mm
Focal distance (mm)
16
Function
Barcode reader - scanner
Height
75
Housing material
Aluminium
Length
54
Light type
White
Operating voltage
DC
Output function
PNP/NPN
Protection class
IP67
Resolution
1600 x 1200 Pixel
Width
43
In Stock
Price Group
F3
List Price
€ 5.104,08
Item Total
€ 5.104,08
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
ABR72L16-WSE2
Contact Support