chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TL50PBL5QP | TURCK - Your Global Automation Partner
TL50PBL5QP
Order ID no. 3808307
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
0.15
Cascadable
No
Connector type
M12 x 1
Design
Smooth barrel
Dimmable
No
Electrical connection
Cable with connector
Function
Tower light
Height
60
Housing diameter (mm)
⌀ 50 mm
Housing material
Plastic
Housing quality
ABS
Input type
Bipolar (PNP/NPN)
Length
300
Light type
RGB
Number of colors/segments
5
Protection class
IP67
Width
80
Price Group
F3
List Price
€ 569,76
Item Total
€ 569,76
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
TL50PBL5QP
Contact Support