chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
S15LGYPQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED signal light Signal light
S15LGYPQ
Order ID no. 3808232
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cascadable
Yes
Connector type
M12 x 1
Design
Tube
Dimensions
58 mm
Dimmable
No
Electrical connection
Connector
Height
10
Housing diameter (mm)
⌀ 15 mm
Housing material
Plastic
Housing quality
PUR
Input type
PNP
Length
40
Light type
Green, Yellow
Number of colors/segments
2
Protection class
IP67
Special features
I/O module-compatible
Width
20
In Stock
Price Group
F3
List Price
€ 48,65
home
Turck-Shop
Sensors
Accessories
S15LGYPQ
Item Total
€ 48,65
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support