chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Q20RPLPFQ-3 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Retroreflective Sensor with Polarizing Filter
Q20RPLPFQ-3
Order ID no. 3808223
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Cable length (m)
0.2
Connector type
M8 x 1
Design
Rectangular
Dimensions
20 mm x 12 mm x 32 mm
Electrical connection
Cable with connector
Function
Retroreflective Sensor
Height
32
Housing material
Plastic
Housing quality
Thermoplastic material
Length
20
Light type
Red polarized
Max. range (mm)
4000
Operating mode
Polarized
Output function
PNP
Protection class
IP67
Switching element function
Dark operation
Wavelength (nm)
655
Width
12
In Stock
Price Group
F3
List Price
€ 130,94
home
Turck-Shop
Others
Q20RPLPFQ-3
Item Total
€ 130,94
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support