chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
DQ126EQ3 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Opposed Mode Sensor (Emitter)
DQ126EQ3
Order ID no. 3808069
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-20
Cable length (m)
0.15
Connector type
M8 x 1
Design
Rectangular
Dimensions
12,4 mm x 8 mm x 26,6 mm
Electrical connection
Cable with connector
Function
Opposed mode sensor
Height
26.6
Housing material
Plastic
Housing quality
PA
Housing surface
Yellow
Length
12.4
Light type
Red
Max. range (mm)
2000
Operating mode
Emitter
Protection class
IP67
Wavelength (nm)
645
Width
8
home
Turck-Shop
Others
DQ126EQ3
In Stock
Price Group
F3
List Price
€ 80,62
Item Total
€ 80,62
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support