chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Q2XRNLPF-2M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Retroreflective Sensor with Polarizing Filter
Q2XRNLPF-2M
Order ID no. 3808068
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-25
Design
Rectangular
Dimensions
11,3 mm x 8 mm x 26 mm
Electrical connection
Cable
Function
Proximity switch
Height
26
Housing material
Plastic
Housing quality
ABS, PC
Length
11.3
Light type
Red polarized
Max. range (mm)
3300
Operating mode
Polarized
Output function
NPN
Protection class
IP67
Setting option
Potentiometer
Special features
Crosstalk protection, Miniature
Wavelength (nm)
645
Width
8
In Stock
Price Group
F3
List Price
€ 130,66
home
Turck-Shop
Others
Q2XRNLPF-2M
Item Total
€ 130,66
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support