chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
K50PTFVAMGRY3QP | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
K50PTFVAMGRY3QP
Order ID no. 3807915
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Communication protocol
BannerBus (Pro Editor compatible)
Connector type
M12 x 1
Dimmable
Programmable
Electrical connection
Cable with connector
Function
Touch button
Height
0
Housing diameter (mm)
⌀ 50 mm
Housing material
Plastic
Housing quality
PC
Length
0
Light type
RGB
Operating voltage
DC
Output function
PNP/NPN
Protection class
IP67, IP69K
Switching element function
NO contact
Width
0
In Stock
Price Group
F3
List Price
€ 267,58
Item Total
€ 267,58
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
K50PTFVAMGRY3QP
Contact Support