chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
VSM-2M5APD50-Q3 | TURCK - Your Global Automation Partner
VSM-2M5APD50-Q3
Order ID no. 3806832
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
65
Ambient temperature min. (°C)
-25
Cable length (m)
0.15
Communication protocol
IO-Link
Connector type
M8 x 1
Design
Threaded barrel
Electrical connection
Cable with connector
Function
Proximity switch
Height
20
Housing diameter (mm)
⌀ 5 mm
Housing material
Metal
Housing quality
Stainless steel
Length
170
Light type
Red
Max. range (mm)
50
Output function
PNP
Protection class
IP67
Switching element function
NO contact, light operation
Width
140
In Stock
Price Group
F3
List Price
€ 227,27
Item Total
€ 227,27
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
VSM-2M5APD50-Q3
Contact Support