chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
VSM-2M5RPR500-2M | TURCK - Your Global Automation Partner
Photoelectric sensor Opposed Mode Sensor (Receiver)
VSM-2M5RPR500-2M
Order ID no. 3806815
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
65
Ambient temperature min. (°C)
-25
Cable length (m)
2
Communication protocol
IO-Link
Design
Threaded barrel
Dimensions
35 mm
Electrical connection
Cable
Function
Opposed mode sensor
Housing diameter (mm)
⌀ 5 mm
Housing material
Metal
Housing quality
Stainless steel
Length
35
Max. range (mm)
500
Operating mode
Receiver
Output function
PNP
Protection class
IP67
Special features
Chemical-resistant
Switching element function
NO contact, dark operation
In Stock
Price Group
F3
List Price
€ 145,95
home
Turck-Shop
Others
VSM-2M5RPR500-2M
Item Total
€ 145,95
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support