chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
VSM-2S4RNR500-Q7 | TURCK - Your Global Automation Partner
Photoelectric sensor Opposed Mode Sensor (Receiver)
VSM-2S4RNR500-Q7
Order ID no. 3806798
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
65
Ambient temperature min. (°C)
-25
Connector type
M8 x 1
Design
Smooth barrel
Dimensions
45 mm
Electrical connection
Connector
Function
Opposed mode sensor
Housing diameter (mm)
⌀ 4 mm
Housing material
Metal
Housing quality
Stainless steel
Length
45
Max. range (mm)
500
Operating mode
Receiver
Output function
NPN
Protection class
IP67
Special features
Chemical-resistant
Switching element function
NO contact, dark operation
In Stock
Price Group
F3
List Price
€ 139,00
home
Turck-Shop
Others
VSM-2S4RNR500-Q7
Item Total
€ 139,00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support