chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WLB72BZCW1200DACT | TURCK - Your Global Automation Partner
LED Linear Light In the Metal Housing
WLB72BZCW1200DACT
Order ID no. 3806645
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cascadable
Yes
Design
Rectangular
Dimensions
1221,7 mm x 72 mm x 81,6 mm
Dimmable
Voltage input
Electrical connection
Cable entry
Function
Linear light
Height
110
Housing material
Metal
Housing quality
Galvanized Steel
Housing surface
Galvanised
Length
1385
Light type
White
Number of colors/segments
1
Protection class
IP20
Width
110
In Stock
Price Group
F3
List Price
€ 353,06
Item Total
€ 353,06
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
WLB72BZCW1200DACT
Contact Support