chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SLC4P14-320P44 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Safety light curtain Emitter/Receiver Pair
SLC4P14-320P44
Order ID no. 3806330
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-20
Approvals
CE, cULus
Cable length (m)
0.3
Cascadable
No
Category acc. to ISO 13849-1:2008
4
Coding level/tamper protection
Uncoded
Connector type
M12 x 1
Design
Rectangular
Dimensions
22,1 mm x 26,7 mm x 333 mm
Electrical connection
Cable with connector
Function
Light curtain
Housing material
Plastic
Housing quality
PC
Light type
IR
Max. range (mm)
2000
Optical resolution (mm)
14
Output function
2 x PNP
PL acc. to EN ISO 13849-1
Level e
Protection class
IP65
Scan field (mm)
320
SIL acc. to IEC 61508
3
Start/Restart interlock
no
Switching element function
NC contact
Wavelength (nm)
860
With muting function
No
In Stock
Price Group
F3
List Price
€ 1.337,18
Item Total
€ 1.337,18
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
SLC4P14-320P44
Contact Support