chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SLC4P14-240P44 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Safety light curtain Emitter/Receiver Pair
SLC4P14-240P44
Order ID no. 3806324
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-20
Approvals
CE, cULus
Cable length (m)
0.3
Cascadable
No
Category acc. to ISO 13849-1:2008
4
Coding level/tamper protection
Uncoded
Connector type
M12 x 1
Design
Rectangular
Dimensions
22,1 mm x 26,7 mm x 253 mm
Electrical connection
Cable with connector
Function
Light curtain
Height
253
Housing material
Plastic
Housing quality
PC
Length
22.1
Light type
IR
Max. range (mm)
2000
Optical resolution (mm)
14
Output function
2 x PNP
PL acc. to EN ISO 13849-1
Level e
Protection class
IP65
Scan field (mm)
240
SIL acc. to IEC 61508
3
Start/Restart interlock
no
Switching element function
NC contact
Wavelength (nm)
860
Width
26.7
With muting function
No
In Stock
Price Group
F3
List Price
€ 1.014,70
home
Turck-Shop
Others
SLC4P14-240P44
Item Total
€ 1.014,70
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support