chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WLS28-2XWYRXX3-1130DX24Q | TURCK - Your Global Automation Partner
LED Linear Light In the Metal Housing
WLS28-2XWYRXX3-1130DX24Q
Order ID no. 3806293
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Beam angle
wide beam 40 - 80°
Cascadable
No
Connector type
M12 x 1
Design
Rectangular
Dimensions
1173 mm x 28 mm x 21 mm
Dimmable
Yes
Electrical connection
Connector
Function
Linear light
Height
21
Housing material
Metal
Housing quality
AL
Length
1173
Light type
Red, White, Yellow
Number of colors/segments
3
Protection class
IP50
Width
28
In Stock
Price Group
G1
List Price
€ 789,52
Item Total
€ 789,52
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
WLS28-2XWYRXX3-1130DX24Q
Contact Support