chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
DX80SR2M-HL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Wireless system Transmission of serial data in tree topology
DX80SR2M-HL
Order ID no. 3805981
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-20
Antenna connection
Internal (wire loop)
Communication protocol
Modbus RTU, RS232, RS485
Design
Rectangular
Device type
Node
Dimensions
107 mm x 80,9 mm x 41,3 mm
Frequency band
2.4-GHz ISM band
Frequency range
2.402 - 2.483 GHz
Function
Point-to-point
Height
41.3
Housing material
Plastic
Housing quality
PC
Input type
-
Length
107
Max. range (mm)
3200000
Operating voltage
DC
Output type
-
Protection class
IP67
Runs with battery
No
Width
80.9
In Stock
Price Group
F3
List Price
€ 480,52
Item Total
€ 480,52
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
DX80SR2M-HL
Contact Support