chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
DX80N2Q45UAC | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Radio Transmission System Base Unit for Serial Sensors
DX80N2Q45UAC
Order ID no. 3805970
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Antenna connection
Internal (wire loop)
Communication protocol
1-wire-serial
Design
Rectangular
Device type
Wireless sensor
Dimensions
68,6 mm x 44,5 mm x 113,7 mm
Frequency band
2.4-GHz ISM band
Frequency range
2.402…2.483 GHz
Function
Proximity switch
Height
113.7
Housing material
Plastic
Housing quality
Lexan, PBT
Housing surface
Black
Input type
Discrete (sensor)/thermistor
Length
68.6
Max. range (mm)
1000000
Operating mode
Diffuse/background suppression
Operating voltage
DC
Output type
4-color LED indicator
Protection class
IP67
Runs with battery
Yes
Special features
wireless
Width
44.5
In Stock
Price Group
F3
List Price
€ 599,92
Item Total
€ 599,92
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
DX80N2Q45UAC
Contact Support