chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SLC4E24-160P4 | TURCK - Your Global Automation Partner
Safety light curtain Emitter
SLC4E24-160P4
Order ID no. 3805793
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-20
Approvals
CE, cULus
Cable length (m)
0.3
Cascadable
No
Category acc. to ISO 13849-1:2008
4
Coding level/tamper protection
Uncoded
Connector type
M12 x 1
Design
Rectangular
Dimensions
22,1 mm x 26,7 mm x 173,2 mm
Electrical connection
Cable with connector
Function
Light curtain
Housing material
Metal/plastic
Housing quality
AL, PC
Housing surface
Yellow
Light type
IR
Max. range (mm)
2000
Optical resolution (mm)
24
PL acc. to EN ISO 13849-1
Level e
Protection class
IP65
Scan field (mm)
160
SIL acc. to IEC 61508
3
Start/Restart interlock
No
Switching element function
(Emitter)
Wavelength (nm)
860
With muting function
No
home
Turck-Shop
Others
SLC4E24-160P4
Item Total
€ 289,12
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
G1
List Price
€ 289,12