chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TL70WBORAPQ | TURCK - Your Global Automation Partner
LED signal light Modular signal tower
TL70WBORAPQ
Order ID no. 3805659
home
Home
Loading...
Technical Data
Downloads
Acoustic signal
programmable
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-20
Cascadable
No
Connector type
M12 x 1
Design
Smooth barrel
Dimensions
318,3 mm
Dimmable
No
Electrical connection
Connector
Function
Tower light
Height
318.3
Housing diameter (mm)
⌀ 70 mm
Housing material
Plastic
Housing quality
PC
Housing surface
Black
Input type
Bipolar (PNP/NPN)
Light type
Blue, Orange, Red, White
Number of colors/segments
5
Protection class
IP50
Volume (dB)
85 dB
In Stock
Price Group
F3
List Price
€ 592,70
Item Total
€ 592,70
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
TL70WBORAPQ
Contact Support