chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TL50WGBYQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED signal light Tower light
TL50WGBYQ
Order ID no. 3805625
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cascadable
No
Connector type
M12 x 1
Design
Smooth barrel
Dimensions
210,6 mm
Dimmable
No
Electrical connection
Connector
Function
Tower light
Height
210.6
Housing diameter (mm)
⌀ 50 mm
Housing material
Plastic
Housing quality
ABS
Housing surface
Black
Input type
Bipolar (PNP/NPN)
Light type
Blue, Green, White, Yellow
Number of colors/segments
4
Protection class
IP67
In Stock
Price Group
F3
List Price
€ 218,65
Item Total
€ 218,65
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
TL50WGBYQ
Contact Support