chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TL50HYBQP | TURCK - Your Global Automation Partner
LED signal light High-intensity tower light
TL50HYBQP
Order ID no. 3805132
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
0.15
Cascadable
No
Connector type
M12 x 1
Design
Cylinder, threaded
Dimensions
101,9 mm
Dimmable
No
Electrical connection
Cable with connector
Function
Tower light
Height
101.9
Housing diameter (mm)
⌀ 50 mm
Housing material
Plastic
Housing quality
ABS
Input type
PNP
Light type
Blue, Yellow
Protection class
IP67
In Stock
Price Group
F3
List Price
€ 171,25
Item Total
€ 171,25
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
TL50HYBQP
Contact Support