chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SAB-497AB1DS6-Q5E | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Light Grid
SAB-497AB1DS6-Q5E
Order ID no. 3805075
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-20
Cable length (m)
0.15
Cascadable
No
Connector type
M12 x 1
Design
Rectangular
Dimensions
38 mm x 36 mm x 497 mm
Electrical connection
Cable with connector
Function
Proximity switch
Height
497
Housing material
Metal
Housing quality
Anodized AL
Housing surface
Anodized
Length
38
Light type
IR
Max. range (mm)
200
Number of beams
6
Operating mode
Diffuse
Optical resolution (mm)
82.6
Output function
PNP/NPN
Protection class
IP50
Scan field (mm)
497
Switching element function
NO contact
Wavelength (nm)
940
Width
36
home
Turck-Shop
Others
SAB-497AB1DS6-Q5E
In Stock
Price Group
F3
List Price
€ 840,95
Item Total
€ 840,95
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support