chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
K50ABT2VYHQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Pick-to-Light Pick-and-place sensor
K50ABT2VYHQ
Order ID no. 3805035
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Design
Dome
Dimensions
66 mm
Electrical connection
Connector
Function
Touch Button
Height
66
Housing diameter (mm)
⌀ 50 mm
Housing material
Plastic
Housing quality
PC
Housing surface
Black
Input type
PNP
Light type
Purple, Yellow
Number of colors/segments
2
Operating voltage
DC
Output function
PNP/NPN
Protection class
IP67, IP69
Special features
I/O module-compatible, Wash down
Switching element function
NO contact
In Stock
Price Group
F3
List Price
€ 172,36
Item Total
€ 172,36
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
K50ABT2VYHQ
Contact Support