chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TL50C3KQ | TURCK - Your Global Automation Partner
LED signal light Compact signal tower
TL50C3KQ
Order ID no. 3804924
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cascadable
No
Communication protocol
IO-Link
Connector type
M12 x 1
Design
Smooth barrel
Dimensions
125,2 mm
Dimmable
Programmable
Electrical connection
Connector
Function
Tower light
Height
125.2
Housing diameter (mm)
⌀ 50 mm
Housing material
Plastic
Housing quality
ABS
Housing surface
Black
Input type
Communication protocol
Light type
RGB
Number of colors/segments
3
Protection class
IP67
In Stock
Price Group
F3
List Price
€ 371,13
Item Total
€ 371,13
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
TL50C3KQ
Contact Support