chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TL50BLYR1Q | TURCK - Your Global Automation Partner
LED signal light Tower light
TL50BLYR1Q
Order ID no. 3804873
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cascadable
No
Connector type
M12 x 1
Design
Cylinder, threaded
Dimensions
80,4 mm
Dimmable
No
Electrical connection
Connector
Function
Tower light
Height
80.4
Housing diameter (mm)
⌀ 50 mm
Housing material
Plastic
Housing quality
ABS
Input type
PNP
Light type
Red, rotating, Yellow
Protection class
IP67
In Stock
Price Group
F3
List Price
€ 202,80
Item Total
€ 202,80
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
TL50BLYR1Q
Contact Support