chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
ABR7106-MSE2 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Barcode Reader — Scanner Barcode Reader — Scanner
ABR7106-MSE2
Order ID no. 3804447
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Design
Rectangular
Dimensions
54 mm x 43 mm x 75 mm
Focal distance (mm)
6
Function
Barcode reader - scanner
Height
75
Housing material
Aluminium
Length
54
Light type
Blue, Red
Operating voltage
DC
Output function
PNP/NPN
Protection class
IP67
Resolution
1280 x 1024 Pixel
Width
43
In Stock
Price Group
F3
List Price
€ 4.391,01
Item Total
€ 4.391,01
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
ABR7106-MSE2
Contact Support