chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
ABR7109-RSE2 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Barcode Reader — Scanner Barcode Reader — Scanner
ABR7109-RSE2
Order ID no. 3804440
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Communication protocol
EtherNet/IP, FTP, Modbus TCP, PROFINET, RS232, RS422
Design
Rectangular
Dimensions
54 mm x 43 mm x 75 mm
Focal distance (mm)
9
Function
Barcode reader - scanner
Height
75
Housing material
Metal
Housing quality
AL
Length
54
Light type
Red
Operating voltage
DC
Output function
PNP/NPN
Protection class
IP67
Resolution
1280 x 1024 Pixel
Special features
Wash down
Width
43
In Stock
Price Group
F3
List Price
€ 4.207,53
Item Total
€ 4.207,53
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
ABR7109-RSE2
Contact Support