chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
ABR3009-WSU1 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Barcode Reader — Scanner Barcode Reader — Scanner
ABR3009-WSU1
Order ID no. 3804432
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
45
Ambient temperature min. (°C)
0
Cable length (m)
1
Communication protocol
RS232, RS422
Connector type
M12 x 1
Design
Rectangular
Dimensions
45,4 mm x 39 mm x 23,5 mm
Electrical connection
Connector
Focal distance (mm)
9
Function
Barcode reader - scanner
Height
23.5
Housing material
Aluminium
Length
45.4
Light type
White
Operating voltage
DC
Output function
PNP/NPN
Protection class
IP65
Resolution
752 x 480 Pixel
Switching element function
NO/NC
Width
39
In Stock
Price Group
F3
List Price
€ 1.417,80
home
Turck-Shop
Others
ABR3009-WSU1
Item Total
€ 1.417,80
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support