chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
IVU2PRCX04 | TURCK - Your Global Automation Partner
Image processing Color Image Sensor
IVU2PRCX04
Order ID no. 3804391
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Communication protocol
EtherNet/IP, Modbus TCP, PCCC, PROFINET, RS232
Connector type
M12 x 1
Design
Rectangular
Dimensions
51,5 mm x 81,2 mm x 95,3 mm
Display
Remote
Electrical connection
Connector
Focal distance (mm)
4
Function
Inspection sensor
Height
95.3
Housing material
Plastic
Housing quality
Thermoplastic material
Housing surface
Black
Length
51.5
Operating voltage
DC
Protection class
IP67
Resolution
752 x 480 Pixel
Special features
Wash down
Width
81.2
In Stock
Price Group
F3
List Price
€ 2.194,81
Item Total
€ 2.194,81
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
IVU2PRCX04
Contact Support