chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WLS27CGYRXX6-1130DS24Q | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
WLS27CGYRXX6-1130DS24Q
Order ID no. 3804343
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cascadable
Yes
Connector type
M12 x 1
Design
Smooth barrel
Dimmable
No
Electrical connection
Connector
Function
Linear light
Height
35
Housing diameter (mm)
⌀ 27 mm
Housing material
Plastic
Housing quality
FDA copolyester
Length
1400
Light type
Green, Red, Yellow
Protection class
IP67, IP69
Width
45
In Stock
Price Group
G1
List Price
€ 892,38
Item Total
€ 892,38
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
WLS27CGYRXX6-1130DS24Q
Contact Support