chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WLS28-2XBY-570L25X | TURCK - Your Global Automation Partner
LED Linear Light In the Metal Housing
WLS28-2XBY-570L25X
Order ID no. 3803777
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Beam angle
25°
Cable length (m)
2
Cascadable
No
Connector type
M12 x 1
Design
Rectangular
Dimensions
609 mm x 28 mm x 20,9 mm
Dimmable
Yes
Electrical connection
Connector
Function
Linear light
Height
20.9
Housing material
Metal
Housing quality
AL
Length
609
Light type
Blue, Yellow
Number of colors/segments
2
Protection class
IP50
Width
28
In Stock
Price Group
G1
List Price
€ 432,99
Item Total
€ 432,99
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
WLS28-2XBY-570L25X
Contact Support