chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
K80LGXXA120Q | TURCK - Your Global Automation Partner
LED signal light
K80LGXXA120Q
Order ID no. 3803363
home
Home
Loading...
Technical Data
Downloads
Cascadable
No
Connector type
M12 x 1
Design
Rectangular
Dimensions
80,8 mm x 109,5 mm x 66,3 mm
Dimmable
No
Electrical connection
Connector
Function
Spotlight
Housing material
Plastic
Housing quality
ABS
Input type
AC
Light type
Green
home
Turck-Shop
Others
K80LGXXA120Q
Item Total
€ 171,25
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
€ 171,25