chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
K30ABT2BRHQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Pick-to-Light Pick-and-place sensor
K30ABT2BRHQ
Order ID no. 3803306
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Design
Dome
Dimensions
54,5 mm
Electrical connection
Connector
Function
Touch Button
Height
54.5
Housing diameter (mm)
⌀ 30 mm
Housing material
Plastic
Housing quality
PC
Housing surface
Black
Input type
Bipolar (PNP/NPN)
Light type
Blue, Red
Number of colors/segments
2
Operating voltage
DC
Output function
PNP/NPN
Protection class
IP67, IP69
Special features
Wash down
Switching element function
NO contact
In Stock
Price Group
F3
List Price
€ 158,32
Item Total
€ 158,32
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
K30ABT2BRHQ
Contact Support