chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
DXM100-B2R4 | TURCK - Your Global Automation Partner
Network Controller With Integrated 2.4-GHz Data Radio
DXM100-B2R4
Order ID no. 3803303
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Antenna connection
RP-SMA female connector
Communication protocol
EtherNet/IP, Modbus RTU, Modbus TCP, PROFINET, RS485
Design
Rectangular
Device type
Network controller, Node
Dimensions
86 mm x 105 mm x 59,45 mm
Electrical connection
Screw terminals
Frequency band
2.4-GHz ISM band
Frequency range
2.402 - 2.483 GHz
Function
Tree topology
Housing material
Plastic
Housing quality
PC
Housing surface
Grey
Input type
NPN/PNP/0...20 mA/0...10 V/10k thermistor/counter/SDI-12
Max. range (mm)
3200000
Operating voltage
DC
Output function
PNP/NPN, analog output
Output type
NMOS/0...10 V
Protection class
IP20
Runs with battery
No
Switching element function
Programmable
home
Turck-Shop
Others
DXM100-B2R4
Item Total
€ 1.102,27
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
€ 1.102,27