chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
QS18EK6FPQ8 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Photoelectric sensor for plastic fibers
QS18EK6FPQ8
Order ID no. 3802857
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Communication protocol
IO-Link
Connector type
M12 x 1
Design
Rectangular
Dimensions
27,5 mm x 15 mm x 35 mm
Electrical connection
Connector
Function
Fiber optic sensor
Height
35
Housing material
Plastic
Housing quality
ABS
Length
27.5
Light type
Red
Measuring principle
Optical
Operating mode
Plastic fiber
Output function
PNP/NPN
Protection class
IP67
Special features
Pushbutton, Teach input
Switching element function
NO/NC
Wavelength (nm)
660
Width
15
In Stock
Price Group
F3
List Price
€ 113,70
Item Total
€ 113,70
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
QS18EK6FPQ8
Contact Support