chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
QS18EK6CV45Q | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Convergent mode sensor
QS18EK6CV45Q
Order ID no. 3802814
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Cable length (m)
0.15
Communication protocol
IO-Link
Connector type
M8 x 1
Design
Rectangular
Dimensions
31 mm x 15 mm x 35 mm
Electrical connection
Cable with connector
Focal distance (mm)
43
Function
Convergent mode sensor
Height
35
Housing material
Plastic
Housing quality
ABS
Length
31
Light type
Red
Operating mode
Convergent
Output function
PNP/NPN
Protection class
IP67
Special features
Pushbutton, Teach input
Switching element function
NO/NC
Wavelength (nm)
660
Width
15
In Stock
Price Group
F3
List Price
€ 126,63
Item Total
€ 126,63
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
QS18EK6CV45Q
Contact Support