chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
T18-2VNDL-Q8 | TURCK - Your Global Automation Partner
Photoelectric sensor Diffuse-Mode Sensor
T18-2VNDL-Q8
Order ID no. 3802637
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Design
Tube
Dimensions
30 mm x 30 mm x 54 mm
Electrical connection
Connector
Function
Proximity switch
Height
25
Housing material
Plastic
Housing quality
Thermoplastic material
Length
230
Light type
IR
Operating mode
Diffuse
Output function
NPN
Protection class
IP67, IP68, IP69
Setting option
Potentiometer
Special features
Chemical-resistant, Encapsulated, Resistant to chemicals, Wash down
Switching element function
Complementary contact
Wavelength (nm)
624
Width
130
home
Turck-Shop
Others
T18-2VNDL-Q8
In Stock
Price Group
F3
List Price
€ 104,25
Item Total
€ 104,25
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support