chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
CL50RWXAOSPQ | TURCK - Your Global Automation Partner
LED signal light Tower light
CL50RWXAOSPQ
Order ID no. 3802504
home
Home
Loading...
Technical Data
Downloads
Acoustic signal
Continuous tone
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-20
Cascadable
No
Connector type
M12 x 1
Design
Cylindrical/Smooth
Dimensions
145,3 mm
Dimmable
No
Electrical connection
Connector
Function
Tower light
Height
145.3
Housing diameter (mm)
⌀ 50 mm
Housing material
Plastic
Housing quality
ABS
Input type
PNP
Light type
Red, White
Protection class
IP67
Volume (dB)
99 dB
In Stock
Price Group
F3
List Price
€ 237,97
Item Total
€ 237,97
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
CL50RWXAOSPQ
Contact Support