chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SLPVAP14-550P88 | TURCK - Your Global Automation Partner
Safety Light Curtain Emitter/Receiver Pair
SLPVAP14-550P88
Order ID no. 3802306
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
0
Connector type
M12 x 1
Design
Rectangular
Dimensions
26 mm x 28 mm
Electrical connection
Cable with connector
Function
Light curtain
Housing material
Metal
Housing quality
AL
Housing surface
Yellow polyester
Length
26
Light type
IR
Max. range (mm)
7000
Optical resolution (mm)
14
Output function
2 x PNP
Protection class
IP54
Scan field (mm)
550
Switching element function
2 x NC contact
Wavelength (nm)
850
Width
28
In Stock
Price Group
G1
List Price
€ 1.755,57
Item Total
€ 1.755,57
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
SLPVAP14-550P88
Contact Support