chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
K50APT2FGRYF2 W/30 | TURCK - Your Global Automation Partner
Pick-to-Light Pick-and-place sensor
K50APT2FGRYF2 W/30
Order ID no. 3802243
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
9
Design
Dome
Dimensions
55 mm
Electrical connection
Cable
Function
Touch Button
Housing diameter (mm)
⌀ 50 mm
Housing material
Plastic
Housing quality
FDA polycarbonate
Input type
PNP
Light type
Green, Red, Yellow
Number of colors/segments
3
Operating voltage
DC
Output function
PNP
Protection class
IP67, IP69
Special features
Wash down
Switching element function
normally open NO
home
Turck-Shop
Others
K50APT2FGRYF2 W/30
Item Total
€ 250,34
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
€ 250,34