chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WLS15XWW0920DSC2 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED Linear Light In the Plastic Housing
WLS15XWW0920DSC2
Order ID no. 3802077
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-40
Cable length (m)
2
Cascadable
No
Design
Smooth barrel
Dimensions
920 mm x 30,6 mm x 15,5 mm
Dimmable
PWM
Electrical connection
Cable
Function
Linear light
Height
15.5
Housing material
Plastic
Housing quality
PA, PC
Housing surface
Anodized
Length
920
Light type
White
Number of colors/segments
1
Operating voltage
DC
Protection class
IP66, IP67
Width
30.6
In Stock
Price Group
G1
List Price
€ 204,33
Item Total
€ 204,33
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
WLS15XWW0920DSC2
Contact Support