chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WLB92ZCB1100PBQMB | TURCK - Your Global Automation Partner
LED Linear Light In the Metal Housing
WLB92ZCB1100PBQMB
Order ID no. 3801690
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
45
Ambient temperature min. (°C)
-40
Cascadable
Yes
Design
Rectangular
Dimensions
1220 mm x 97 mm x 104 mm
Dimmable
Potentiometer
Electrical connection
Connector
Function
Linear light
Height
104
Housing material
Metal
Housing quality
AL
Housing surface
Anodized
Length
1220
Light type
Blue
Number of colors/segments
1
Protection class
IP40
Width
97
In Stock
Price Group
G1
List Price
€ 998,02
Item Total
€ 998,02
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
WLB92ZCB1100PBQMB
Contact Support