chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WLS27CG2R2-850DSQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED Linear Light In the Plastic Housing
WLS27CG2R2-850DSQ
Order ID no. 3801597
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cascadable
Yes
Connector type
M12 x 1
Design
Smooth barrel
Dimensions
923 mm
Dimmable
No
Electrical connection
Connector
Function
Linear light
Height
923
Housing diameter (mm)
⌀ 27 mm
Housing material
Plastic
Housing quality
FDA copolyester
Light type
Green, Red
Number of colors/segments
2
Protection class
IP66, IP67, IP69
Special features
Chemical-resistant, Resistant to chemicals, Wash down
In Stock
Price Group
G1
List Price
€ 763,11
Item Total
€ 763,11
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
WLS27CG2R2-850DSQ
Contact Support