chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
MAR3616PX485Q | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
EZ-Array Measuring Light Screen Receiver
MAR3616PX485Q
Order ID no. 3801394
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Approvals
CE, cULus recognized
Cable length (m)
0.15
Communication protocol
RS485
Connector type
M12 x 1
Design
Rectangular
Dimensions
38,1 mm x 38,1 mm x 993 mm
Electrical connection
Cable with connector
Function
Light curtain
Height
993
Housing material
Metal
Housing quality
AL
Length
38.1
Light type
IR
Max. range (mm)
16500
Operating mode
Receiver
Optical resolution (mm)
9.5
Output function
PNP/NPN
Protection class
IP65
Scan field (mm)
905
Switching element function
2 x NO contact
Width
38.1
In Stock
Price Group
F3
List Price
€ 1.274,63
Item Total
€ 1.274,63
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
MAR3616PX485Q
Contact Support