chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TL50WBGYRAOSIKQ | TURCK - Your Global Automation Partner
LED signal light Tower light
TL50WBGYRAOSIKQ
Order ID no. 3801295
home
Home
Loading...
Technical Data
Downloads
Acoustic signal
Continuous tone with adjustable intensity
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-20
Cascadable
No
Communication protocol
IO-Link
Connector type
M12 x 1
Design
Smooth barrel
Dimensions
319,4 mm
Dimmable
No
Electrical connection
Connector
Function
Tower light
Height
319.4
Housing diameter (mm)
⌀ 50 mm
Housing material
Plastic
Housing quality
ABS
Housing surface
Black
Input type
Communication protocol
Light type
Blue, Green, Red, White, Yellow
Number of colors/segments
5
Protection class
IP67
Volume (dB)
95 dB
In Stock
Price Group
F3
List Price
€ 578,38
Item Total
€ 578,38
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
TL50WBGYRAOSIKQ
Contact Support