chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TL50HRYBALS3Q | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED Signal Light Tower Light
TL50HRYBALS3Q
Order ID no. 3801277
home
Home
Loading...
Technical Data
Downloads
Acoustic signal
Pulsed
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-20
Cascadable
No
Connector type
M12 x 1
Design
Smooth barrel
Dimensions
223,9 mm x 223,9 mm
Dimmable
No
Electrical connection
Connector
Function
Tower light
Height
0
Housing diameter (mm)
⌀ 50 mm
Housing material
Plastic
Housing quality
ABS
Housing surface
Black
Input type
Bipolar (PNP/NPN)
Length
0
Light type
Blue, Red, Yellow
Number of colors/segments
3
Protection class
IP67
Volume (dB)
94 dB
Width
0
In Stock
Price Group
F3
List Price
€ 369,74
home
Turck-Shop
Others
TL50HRYBALS3Q
Item Total
€ 369,74
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support