chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
K50LBXA1XPQP | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED Signal Light Beacon
K50LBXA1XPQP
Order ID no. 3801115
home
Home
Loading...
Technical Data
Downloads
Acoustic signal
Continuous tone
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-20
Cable length (m)
0.15
Cascadable
No
Connector type
M12 x 1
Design
Dome
Dimensions
57 mm
Dimmable
No
Electrical connection
Cable with connector
Function
Spotlight
Height
57
Housing diameter (mm)
⌀ 50 mm
Housing material
Plastic
Housing quality
ABS, PC
Housing surface
Black
Input type
PNP
Light type
Blue
Number of colors/segments
1
Protection class
IP50
Special features
Wash down
Volume (dB)
75 dB
In Stock
Price Group
F3
List Price
€ 156,79
Item Total
€ 156,79
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
K50LBXA1XPQP
Contact Support