chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
QS18UPAQ8-800877 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Ultrasonic sensor Diffuse-mode sensor
QS18UPAQ8-800877
Order ID no. 3800877
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Connector type
M12 x 1
Design
Rectangular
Dimensions
33,5 mm x 15 mm x 35 mm
Electrical connection
Connector
Function
Proximity switch
Housing material
Plastic
Housing quality
ABS
Max. range (mm)
500
Output function
PNP
Protection class
IP67
Radiation direction
straight
Special features
Compact, Pushbutton
Switching element function
normally open NO
home
Turck-Shop
Others
QS18UPAQ8-800877
Item Total
€ 280,92
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
€ 280,92