chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WLS28-2CGR2-710DXQ | TURCK - Your Global Automation Partner
LED Linear Light In the Metal Housing
WLS28-2CGR2-710DXQ
Order ID no. 3800532
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Beam angle
wide beam 40 - 80°
Cascadable
Yes
Connector type
M12 x 1
Design
Rectangular
Dimensions
785 mm x 28 mm x 21 mm
Dimmable
Yes
Electrical connection
Connector
Function
Linear light
Height
21
Housing material
Metal
Housing quality
AL
Length
785
Light type
Green, Red
Protection class
IP50
Width
28
In Stock
Price Group
G1
List Price
€ 619,38
Item Total
€ 619,38
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
WLS28-2CGR2-710DXQ
Contact Support