chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
K70DXN2WBGYRQ | TURCK - Your Global Automation Partner
K70DXN2WBGYRQ
Order ID no. 3097904
In Stock
home
Home
Loading...
Technical Data
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Design
Dome
Dimensions
107,5 mm x 107,5 mm
Electrical connection
Connector
Height
0
Housing diameter (mm)
⌀ 70 mm
Housing material
Plastic
Housing quality
PC
Housing surface
Black
Input type
PNP or communication protocol
Length
0
Number of colors/segments
5
Protection class
IP65
Width
0
Price Group
F3
List Price
€ 405,88
home
Turck-Shop
Others
K70DXN2WBGYRQ
Item Total
€ 405,88
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support